??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-10-2R2M
Bill of material
SLPPI03-10-2R2M
Part Number
SLPPI03-10-2R2M
Description
High Power Inductor, 2.2uH, 100 Ohm, 1.5A, Surface Mount, Bulk
I sat
3 A
I rms
1,5 A
Inductance
2,2 µH
DCR
100 Ohm
Max Height
0,8 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models