??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-10-1R5M
Bill of material
SLPPI03-10-1R5M
Part Number
SLPPI03-10-1R5M
Description
High Power Inductor, 1.5uH, 65 Ohm, 2A, Surface Mount, Bulk
I sat
3,5 A
I rms
2 A
Inductance
1,5 µH
DCR
65 Ohm
Max Height
0,8 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models