??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-10-100M
Bill of material
SLPPI03-10-100M
Part Number
SLPPI03-10-100M
Description
High Power Inductor, 10uH, 430 Ohm, 0.7A, Surface Mount, Bulk
I sat
1,2 A
I rms
0,7 A
Inductance
10 µH
DCR
430 Ohm
Max Height
0,8 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models