??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-02-R68M-TR
Bill of material
SLPPI03-02-R68M-TR
Part Number
SLPPI03-02-R68M-TR
Description
High Power Inductor, 0.68uH, 26 Ohm, 5.5A, Surface Mount, Tape and Reel
I sat
8,5 A
I rms
5,5 A
Inductance
0,68 µH
DCR
26 Ohm
Max Height
1,8 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models