??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-02-3R3M-TR
Bill of material
SLPPI03-02-3R3M-TR
Part Number
SLPPI03-02-3R3M-TR
Description
High Power Inductor, 3.3uH, 83 Ohm, 2.2A, Surface Mount, Tape and Reel
I sat
3,5 A
I rms
2,2 A
Inductance
3,3 µH
DCR
83 Ohm
Max Height
1,8 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models