??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-02-1R0M
Bill of material
SLPPI03-02-1R0M
Part Number
SLPPI03-02-1R0M
Description
High Power Inductor, 1uH, 30 Ohm, 4A, Surface Mount, Bulk
I sat
6,5 A
I rms
4 A
Inductance
1 µH
DCR
30 Ohm
Max Height
1,8 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models