??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-02-100M-TR
Bill of material
SLPPI03-02-100M-TR
Part Number
SLPPI03-02-100M-TR
Description
High Power Inductor, 10uH, 260 Ohm, 1A, Surface Mount, Tape and Reel
I sat
1,6 A
I rms
1 A
Inductance
10 µH
DCR
260 Ohm
Max Height
1,8 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models