??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SLP35 - SLP Linear Stage - Acculine Stage
Bill of material
SLP35-300-S
Part Number
SLP35-300-S
Stage Size
SLP35 mm
Number of Slide
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Motor Cable
Encoder Cable
Cable Carrier
Jig Plate
Extreme Stroke
Encoder Resolution (microns)
1 (Heidenhain Lida279)
Continuous Force
185 N
Acceleration Force
970 N
Continuous Current
2.70 A
Acceleration Current
14.4 A
Force Constant (Kf)
68 N/A rms
Back-EMF Constant
22 V/m/s
Resistance
7.2 ohm
Inductance
12 mH
Magnetic Pitch (N-N)
120 mm
Maximum Acceleration
3.5 G
Maximum Velocity
3 m/s
Bi-Directional Repeatability
+/-0.0005 mm
Max Load - Horizontal
60 kg
Load Capacity
30 kg
Operating Temperature
0~+40 deg celsius
Operating Humidity (percentage)
20~80 (no condensation)
Storage Temperature
-20~+60 deg celsius
Moving Mass
4.4 kg
L
630 mm
Sets of Holes on Stages
6
Weight
17.0 kg
Notes
SLP35 Notes
Previews
3D
Dimension
2D
Download CAD models