??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
SLP25 - SLP Linear Stage - Acculine Stage
Bill of material
SLP25-200-S
Part Number
SLP25-200-S
Stage Size
SLP25 mm
Number of Slide
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Motor Cable
Encoder Cable
Cable Carrier
Jig Plate
Extreme Stroke
Encoder Resolution (microns)
1 (Heidenhain Lida279)
Continuous Force
80 N
Acceleration Force
340 N
Continuous Current
1.20 A
Acceleration Current
5.1 A
Maximum Acceleration
3.5 G
Maximum Velocity
3 m/s
Bi-Directional Repeatability
+/-0.0005 mm
Max Load - Horizontal
30 kg
Load Capacity
15 kg
Operating Temperature
0~+40 deg celsius
Operating Humidity (percentage)
20~80 (no condensation)
Storage Temperature
-20~+60 deg celsius
Moving Mass
2.7 kg
L
450 mm
Sets of Holes on Stages
4
Weight
9.7 kg
Notes
SLP25 Notes
Cable Routing Location/Cable Length
Cable routing location and Cable length are for reference only and may vary from actual model
Previews
3D
Dimension
2D
Download CAD models