??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SLP15 - SLP Linear Stage - Acculine Stage
Bill of material
SLP15-100-S
Part Number
SLP15-100-S
Stage Size
SLP15 mm
Number of Slide
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Motor Cable
Encoder Cable
Cable Carrier
Jig Plate
Extreme Stroke Position
Encoder Resolution (microns)
1 (Heidenhain Lida279)
Continuous Force
17 N
Acceleration Force
90 N
Continuous Current
0.51 A
Acceleration Current
2.7 A
Force Constant (Kf)
33 N/A rms
Back-EMF Constant
11 V/m/s
Resistance
56 ohm
Inductance
24 mH
Magnetic Pitch (N-N)
60 mm
Maximum Acceleration
3.5 G
Maximum Velocity
3 m/s
Bi-Directional Repeatability
+/-0.0005 mm
Max Load - Horizontal
5 kg
Load Capacity
3 kg
Operating Temperature
0 ~ +40 deg celsius
Operating Humidity (percentage)
20 ~ 80 (no condensation)
Storage Temperature
-20 ~ +60 deg celsius
Moving Mass
0.5 kg
L
270 mm
Sets of Holes on Stages
3
Weight
1.8 kg
Cable Length/Cable Routing Location
Cable routing location and Cable length are for reference only and may vary from actual model
Previews
3D
Dimension
2D
Download CAD models