??
Catalog navigation
CAD model selection
Selectable products: 80
HELP_VARIABLE
Company
Funken
Description
Slot valve rectangular version with connecting piece - HoKa slot valve rectangular version with connecting piece prepared for pipe Ø
Bill of material
10023707
Article number
LOD Destination
LOD Level
Position
Article
Material
Color
Length
mm
Width
mm
Height
12 mm
Length
50 mm
Thickness
5 mm
Info text
Information
Info text
Specification
Remark
The specified dimensions are installation dimensions
Previews
3D
Dimension
2D
Download CAD models