??
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Misumi
Description
SLNNAA, SLNNDA, TSLNNAA, TSLNNDA, SLNNAB, SLNNDB, TSLNNAB, TSLNNDB - Locating Pins for Fixtures - Precision Grade, No Shoulder - Tip Shape Selectable - Threaded - No Surface Treatment
Bill of material
SLNNAA10-P12.0-B2-L5-A30-E1
Part Number
Shape
Material
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
l1
mm
R
0 mm
W
0.0 mm
e
0.000 mm
Wear Groove Alterations
Flat Machining
Thread Diameter
MC
Flat Position
Thread Length
FC 1mm Increment
mm
Previews
3D
Размер
2D
Сваляне на CAD модели