??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TE Connectivity
Description
Sliver, SFF-TA-1002, SlimSAS & MCIO Cable Assemblies
Bill of material
2317815-1
PN
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Cable Assembly Type
Mid-Board Copper
Connector Type (End A)
Plug
Connector Type (End B)
Cable Style
Cable Assembly Category
High Speed
Number of Signal Positions
Configuration
Impedance
Ohm
Data Rate
Gbs
Flammability Rating
Number of Positions
Wire Size
33 AWG
Halogen Free
No
Cable Assembly Length
m
Number of Power Positions
Previews
3D
2D
Download CAD models