??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
Slim Cool Edge 0.65mm - Slim Cool Edge 0.65mm Hybrid Power & Signal Connector
Bill of material
SE1002023111111
Part Number
SE1002023111111
Series
Slim Cool Edge 0.65mm Pitch
Power Pin (2.5-3.0A/pin)
Signal Pin
Orientation
Vertical
Solder Type
SMT for signal and power
Mating Card Thickness
1.6mm
Plating
Dim A
8.375 mm
Dim B
11.575 mm
Dim C
9.575 mm
Previews
3D
Dimension
2D
Download CAD models