??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Slide rails, static installation - for TS IT, 30 kg
Bill of material
5501.400
Part Number
5501.400
PDF Catalog
PDF Catalog
Designation 1
Slide rails
Designation 2
for TS IT
Designation 3
Static installation, 2U
Length
150 mm
Packs of
2
Weight
0.682 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Previews
3D
Dimension
2D
Download CAD models