103005426
Schmersal
9 - Optoelektronische Sicherheitseinrichtungen
Safety light curtains/light grids
SLC/SLG445
Powered by
CAD模型選擇
{schmersal/9/5/slc_slg445/slg445_asmtab.prj},{NB=103005426},{HS=K.A. Schmersal GmbH & Co. KG},{TYP=SLG445-ER-0900-04-01},{CNSORDERNO=103005426},{CNSEAN=4030661436401},{KS=Sicherheits-Lichtgitter},{STYP=4},{PL=PL e / geeignet für Anwendungen in SIL 3},{SH=900},{S=4},{RS=300 - 12000 mm},{AART=Einbaustecker M12},{SART=IP67},{CNSMASSEXACT=1500},{ECLASS=27272703},{INFO1=http://www.schmersal.net/view?&id=103005426},{PPATH=assemblies/slg445_asmtpl.prj},{INFO=www.schmersal.net}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Schmersal
Description
SLG445
Bill of material
103005426
Manufacturer
K.A. Schmersal GmbH & Co. KG
Type
SLG445-ER-0900-04-01
SLG445-ER-0900-04-01
Order number
103005426
103005426
EAN-code
4030661436401
4030661436401
Short-description
Safety light curtain
Safety type in accordance with IEC 61496-1
4
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for use in SIL 3
Protected field height
900
900
mm
Beams
4
4
Range of the protection field
300 - 12000 mm
300 - 12000 mm
mm
Connection
Connector plug M12
Protection
IP67
Mass
1500
1500
g
eClass
27272703
Link to datasheet
www.schmersal.net
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型