??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
Schmersal
Description
SLG240COM
Bill of material
103016120
Manufacturer
K.A. Schmersal GmbH & Co. KG
Type designation
Order number
EAN-Code
Short description
Safety light curtain
Safety type referred to IEC 61496-1
2
Performance Level (PL) / Safety Integrity Level (SIL)
PL c / suitable for use in SIL 1
Protected field height
mm
Beams
Range of the protection field
300-12000 mm
Suppression
ja
Series connection
ja
Type of connection
Connector plug M12
Protection class
IP67
Weight
g
eClass
27272703
Info
www.schmersal.net
Previews
3D
Dimensión
2D
Descarga de modelos CAD