??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SLG-T - overlap fastener, self-drilling
Bill of material
SFS SLG-T-A14-4,8X20 overlap fastener, self-drilling
Description
SLG-T-A14-4,8X20
Type
SLG-T
Head shape
Hex head 8mm
Washer variant
A14
Text Line 1 (Product)
overlap fastener, self-drilling
Text Line 2 (Product)
Fastener: carbon steel
Text Line 3 (Product)
Sealing washer: aluminium with vulcanized EPDM
Clamping range
0.80 - 2.0mm
Drilling capacity
2mm
Material
Carbon steel
Length
20 mm
Head diameter
11.0 mm
Diameter
4.8 mm
DW
14 mm
SW
8.0 mm
Mass
4.215 g
Previews
3D
Dimension
2D
Download CAD models