??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
SLG-S - SFS Bohrschrauben mit Spitz SLG-S
Bill of material
SFS 532633 selfdrilling side lapping fastener, bimetallic
Description
SLG-S-S14-4,8X20
Order number
532633
Type
SLG-S
Head shape
Hex head
Washer variant
S14
Text Line 1 (Product)
selfdrilling side lapping fastener, bimetallic
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
Text Line 3 (Product)
drill tip: carbon steel
Text Line 4 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulkanised EPDM
Clamping range
2 X 0,9mm
Drilling capacity
2 X 0,9mm
Material
A2
Length
20 mm
Head diameter
10.0 mm
Diameter
4.8 mm
DW
14 mm
SW
7.8 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models