??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
SLF8-5050, SLFC8-5050, SLFT8-5050, SLFH8-5050, SLFF8-5050, SLF8-50100, SLFC8-50100, SLFT8-50100, SLFH8-50100, SLFF8-50100 - SLF Series Aluminum Extrusions 50,100 Square
Bill of material
SLFF8-5050-50
Part Number
Type and Frame Selection
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Mass
kg/m
Sectional Area
mm2
Cross Sectional Moment of Inertia - lx
mm4
Cross Sectional Moment of Inertia - ly
mm4
Nut Hole Machining in Fixed Position
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Right Side
H
0 mm
Short Nut Hole Machining in Fixed Position
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Right Side
H1
0 mm
H2
0 mm
Nut/Screw Hole Machining in Specified Position (Horizontal)
Nut/Screw Hole Machining in Specified Position (Vertical)
d
0 mm
Number of Hole (Horizontal)
AH 0.5mm Increment
mm
BH 0.5mm Increment
mm
CH 0.5mm Increment
mm
DH 0.5mm Increment
mm
EH 0.5mm Increment
mm
Number of Hole (Vertical)
AV 0.5mm Increment
mm
BV 0.5mm Increment
mm
CV 0.5mm Increment
mm
DV 0.5mm Increment
mm
EV 0.5mm Increment
mm
Tapping for Vertical Type Joint (Plane X)
Applicable Joint
SX
mm
SXD
mm
H
0 mm
P (SVJ6-4040)
0 mm
P (SVJ6-4080)
0 mm
Tapping for Vertical Type Joint (Plane Y)
Applicable Joint
SY
mm
SYD
mm
H
0 mm
P (SVJ6-4040)
0 mm
P (SVJ6-4080)
0 mm
Tapping for Vertical Type Joint (Plane Z)
Applicable Joint
SZ
mm
SZD
mm
H
0 mm
P (SVJ6-4040)
0 mm
P (SVJ6-4080)
0 mm
Tapping for Vertical Type Joint (Plane Q)
Applicable Joint
SQ
mm
SQD
mm
H
0 mm
P (SVJ6-4040)
0 mm
P (SVJ6-4080)
0 mm
Counterbore Hole Machining in Specified Position (Plane X)
Counterbore Hole Machining in Specified Position (Plane Y)
Counterbore Hole Machining in Specified Position (Plane Z)
Counterbore Hole Machining in Specified Position (Plane Q)
Z
d1
0.0 mm
d2
0 mm
H1
0 mm
H2
0 mm
Number of Hole (Plane X)
AZX 0.5mm Increment
mm
BZX 0.5mm Increment
mm
CZX 0.5mm Increment
mm
DZX 0.5mm Increment
mm
EZX 0.5mm Increment
mm
Number of Hole (Plane Y)
AZY 0.5mm Increment
mm
BZY 0.5mm Increment
mm
CZY 0.5mm Increment
mm
DZY 0.5mm Increment
mm
EZY 0.5mm Increment
mm
Number of Hole (Plane Z)
AZZ 0.5mm Increment
mm
BZZ 0.5mm Increment
mm
CZZ 0.5mm Increment
mm
DZZ 0.5mm Increment
mm
EZZ 0.5mm Increment
mm
Number of Hole (Plane Q)
AZQ 0.5mm Increment
mm
BZQ 0.5mm Increment
mm
CZQ 0.5mm Increment
mm
DZQ 0.5mm Increment
mm
EZQ 0.5mm Increment
mm
Tapped Hole Machining in Specified Position (Plane X)
Tapped Hole Machining in Specified Position (Plane Y)
Tapped Hole Machining in Specified Position (Plane Z)
Tapped Hole Machining in Specified Position (Plane Q)
Tapped Hole Machining in Specified Position (Plane U)
Tapped Hole Machining in Specified Position (Plane S)
Tapped Hole Machining in Specified Position (Plane J)
Tapped Hole Machining in Specified Position (Plane G)
Tapped Hole Dia.
Dia.
N/A
Depth
0 mm
Number of Hole (Plane X)
ATX 0.5mm Increment
mm
BTX 0.5mm Increment
mm
CTX 0.5mm Increment
mm
DTX 0.5mm Increment
mm
ETX 0.5mm Increment
mm
Number of Hole (Plane Y)
ATY 0.5mm Increment
mm
BTY 0.5mm Increment
mm
CTY 0.5mm Increment
mm
DTY 0.5mm Increment
mm
ETY 0.5mm Increment
mm
Number of Hole (Plane Z)
ATZ 0.5mm Increment
mm
BTZ 0.5mm Increment
mm
CTZ 0.5mm Increment
mm
DTZ 0.5mm Increment
mm
ETZ 0.5mm Increment
mm
Number of Hole (Plane Q)
ATQ 0.5mm Increment
mm
BTQ 0.5mm Increment
mm
CTQ 0.5mm Increment
mm
DTQ 0.5mm Increment
mm
ETQ 0.5mm Increment
mm
Number of Hole (Plane U)
ATU 0.5mm Increment
mm
BTU 0.5mm Increment
mm
CTU 0.5mm Increment
mm
DTU 0.5mm Increment
mm
ETU 0.5mm Increment
mm
Number of Hole (Plane S)
ATS 0.5mm Increment
mm
BTS 0.5mm Increment
mm
CTS 0.5mm Increment
mm
DTS 0.5mm Increment
mm
ETS 0.5mm Increment
mm
Number of Hole (Plane J)
ATJ 0.5mm Increment
mm
BTJ 0.5mm Increment
mm
CTJ 0.5mm Increment
mm
DTJ 0.5mm Increment
mm
ETJ 0.5mm Increment
mm
Number of Hole (Plane G)
ATG 0.5mm Increment
mm
BTG 0.5mm Increment
mm
CTG 0.5mm Increment
mm
DTG 0.5mm Increment
mm
ETG 0.5mm Increment
mm
H
0 mm
Previews
3D
2D
Download CAD models