033893
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Hanger Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/hanger_bearings/hng_lt7_bodi_asmtab.prj},{NB=033893},{SS=1-3/8},{BOD=2.82800},{SS1=1.37500},{PN=033893},{DESCRIPTION=HNG-LT7-106},{A=1-5/16},{A1=1.31250},{B=4-1/4},{B1=4.25000},{F=3-1/2},{F1=3.50000},{L=2-1/8},{L1=2.12500},{M=1/2},{M1=0.50000},{NDM=0.50000},{KDM=0.41700},{PPATH=hng_lt7_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Sleeve Bearings -SOLIDLUBE 1-1/8 thru 2 LT700 Hanger Bearing - SOLIDLUBE
Bill of material
033893
Shaft Size
1-3/8
1-3/8
Inch
Part Number
033893
033893
Description
HNG-LT7-106
HNG-LT7-106
A
1-5/16
1-5/16
Inch
B
4-1/4
4-1/4
Inch
Bolt Diameter
3-1/2
3-1/2
Inch
L
2-1/8
2-1/8
Inch
M
1/2
1/2
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型