??
Catalog navigation
Выбор CAD модели
Доступные продукты: 38
HELP_VARIABLE
Company
Schmersal
Description
SLC445
Bill of material
103005404
Manufacturer
K.A. Schmersal GmbH & Co. KG
Type
Order number
EAN-code
Short-description
Safety light curtain
Safety type in accordance with IEC 61496-1
4
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for use in SIL 3
Protected field height
mm
Resolution
mm
Range of the protection field
300 - 10000 mm
Connection
Connector plug M12
Protection
IP67
Mass
g
eClass
27272704
Info
www.schmersal.net
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей