??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
Slave PDU UK, managed version - Power Distribution Unit
Bill of material
7955.940(2)
Model No.
PDF Catalog
PDF Catalog
DETAIL
Designation 1
Slave Power Distribution Unit PDU managed UK
Designation 2
Designation 3
Width
44 mm
Depth
87 mm
Length
mm
for enclosure height from
1800 mm
Weight
0.010 kg
CNSECLASS51
27-14-34-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Previews
3D
Dimension
2D
Download CAD models