??
Catalog navigation
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
Misumi
Description
SLATAA, SLATDA, TSLATAA, TSLATDA, SLATAB, SLATDB, TSLATAB, TSLATDB - Locating Pins for Fixtures - Precision Grade, Shouldered - Tip Shape Selectable - Set Screw - No Surface Treatment
Bill of material
SLATAA8-P3.0-B2-A30-E1
Part Number
Shape
Material
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
L
mm
l1
mm
H
mm
d
mm
R
0.0 mm
W
0 mm
e
0.000 mm
Wear Groove Alterations
Flat Position
Flat Machining
Wrench Flats
H1
0 mm
Upper Relief Radius Change
RTC
mm
Previews
3D
Dimensão
2D
Baixar modelos em CAD