??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SLA5
Bill of material
SFS SLA5/5-7-D11-S-6X20 self drilling fastener to fix aluminium composte panels to aluminium framework fastener: austenitic stainless steel A2 / AISI 304
Description
SLA5/5-7-D11-S-6X20
Type
SLA5
Head shape
D11
Text Line 1 (Product)
self drilling fastener to fix aluminium composte panels to aluminium framework
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
Text Line 3 (Product)
Blades under the head to cut the protection film
Material
A2
Diameter
11 mm
Lenght
20 mm
Diameter
6
Clamping range
5-7 mm mm
Drilling capacity
5mm
Mass
3.38 g
Previews
3D
Dimension
2D
Download CAD models