??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS
Description
SLA5 - A self drilling fastener
Bill of material
SFS SLA5/4-6-S4-6X19 A self drilling fastener
Description
Type
SLA5
Head shape
Hex head
Washer variant
No
Text Line 1 (Product)
A self drilling fastener
Text Line 2 (Product)
fastener: austenitic stainless steel A4 / AISI 316
Text Line 3 (Product)
-
Text Line 4 (Product)
No
Clamping range
Drilling capacity
5mm
Material
A4
Length
mm
Head diameter
10.5 mm
Diameter
6.0 mm
SW
8 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models