??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS
Description
SLA3
Bill of material
SFS SLA3/6-S-D12-4,8X19 Self drilling fastener to fix aluminium composte panels to aluminium framework fastener: austenitic stainless steel A2 / AISI 304
Description
Type
SLA3
Head shape
D12
Text Line 1 (Product)
Self drilling fastener to fix aluminium composte panels to aluminium framework
Text Line 2 (Product)
Material
Diameter
12 mm
Lenght
mm
Diameter
4.8
Clamping range
Drilling capacity
3mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models