??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS
Description
SL2 - selfdrilling side lapping fastener
Bill of material
SFS SL2-4,8X20 selfdrilling side lapping fastener
Description
Type
SL2
Head shape
Washer variant
Text Line 1 (Product)
selfdrilling side lapping fastener
Text Line 2 (Product)
fastener: carbon steel
Text Line 3 (Product)
Clamping range
Drilling capacity
3mm
Material
Carbon steel
Length
20 mm
Head diameter
mm
Diameter
mm
DW
mm
SW
8.0 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models