??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
SL2 - Configurator
Bill of material
1 x CPSSMS1250LBNS
Order number
1 x CPSSMS1250LBNS
Preview
Slide Validation
OK
Carriage Only
Carriages per Slide
Assembly type
Slide Designation
Slide Size
mm
Bearing Size for CAD model only
13 mm
Carriage Type
Carriage Length
50 mm
Lubricator
Bearing Type
Double Edge Slide Type
Nominal Slide Length
mm
Fixing Hole Style
Left Hand End Hole Spacing
mm
C Dimension validation
Information
-
Right Hand End Hole Spacing
0.0 mm
D Dimension validation
Information
-
Product link
Website
Previews
3D
Dimension
2D
Download CAD models