??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SCHREMPP electronic
Description
SL-x-F Ampel - Flat design
Bill of material
SL-1-F Ampel
Type
Item number
Manufacturer
Schrempp electronic GmbH
Product group
Signal lights
Dimenions (LxBxH)
mm
Protection
IP 68
Protection class
3
Connection
Nominal voltage
24 V DC
Current consumption [mA]
[mA] Red/Green
Light colour
Red/Yellow/Green
Beam
110 °
Operating temperature max.
50 °C
Housing material
Aluminum
Optics material
PUR
Light exit angle
°
Previews
3D
2D
Download CAD models