??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-UWUASPS, SH-UWUASPS, SHD-UWUASPS - Precision Cleaning Folding Handles - Spring Loaded
Bill of material
SL-UWUASPS102
Part No.
SL-UWUASPS102
CO
L
102 mm
L1
86 mm
P
57 mm
P1
37 mm
W
27.5 mm
T
12.5 mm
t
2 mm
J
10 mm
J1
15 mm
R
48.3 mm
R1
45 mm
N
5.2 mm
Mass
158 g
Previews
3D
2D
Download CAD models