??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-UWANSM, SH-UWANSM, SHD-UWANSM - Precision Cleaning Handles - Threaded
Bill of material
SL-UWANSM10-80
Part No.
SL-UWANSM10-80
Cleaning Options
D
10 mm
L Selection
mm
L1
90 mm
M
M5
H
27 mm
H2
11 mm
Allowable Load
2500 N
Previews
3D
2D
Download CAD models