??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-UKUHK, SL-UKU2HK - Precision Cleaning Locators - Horizontally Inclined, One Dowel Hole and One Through Hole
Bill of material
SL-UKUHK9-L25-H10-W13-A11-B11-N7-P4.5-K6-E17
Part Number
SL-UKUHK9-L25-H10-W13-A11-B11-N7-P4.5-K6-E17
Cleaning Options
Degreasing
Type Selection
T Selection
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H Selection
mm
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
A 0.01mm Increment
mm
Enter value for A
A 0.01mm Increment
mm
cm
inch
ft
B 0.01mm Increment
mm
Enter value for B
B 0.01mm Increment
mm
cm
inch
ft
D
11.000 mm
C
11.00 mm
Hole Change
N (Through Hole) Selection
mm
M (Tapped) Selection
Z (Counterbored) Selection
ZG (Counterbored(For Spring Washer)) Selection
d1
0 mm
d
0 mm
h
0 mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
K Selection
mm
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
Chamfer (CA)
CA Selection
mm
Chamfer (CB)
CB Selection
mm
Chamfer (CC)
CC Selection
mm
Chamfer (CD)
CD Selection
mm
Chamfer (CT)
CT Selection
mm
Height Precision
Reversed
Marking (V Groove)
Previews
3D
2D
Download CAD models