??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
SL-UKUHJ,SL-UKU2HJ - Precision Cleaning Locators - Horizontally Inclined, Two Dowel Holes and Two Through Holes
Bill of material
SL-UKUHJ9-L36-H10-W24-A11-B11-N7-F15-P4.5-K6-G16-E12
Part Number
SL-UKUHJ9-L36-H10-W24-A11-B11-N7-F15-P4.5-K6-G16-E12
Type
UKSHJ, UKCHJ, UKUHJ, UKS2HJ, UKC2HJ, UKU2HJ
T Selection
mm
L 1mm Increment
mm
Введите значение для L
L 1mm Increment
mm
cm
inch
ft
H Selection
mm
W 1mm Increment
mm
Введите значение для W
W 1mm Increment
mm
cm
inch
ft
A 0.01mm Increment
mm
Введите значение для A
A 0.01mm Increment
mm
cm
inch
ft
B 0.01mm Increment
mm
Введите значение для B
B 0.01mm Increment
mm
cm
inch
ft
D
11.000 mm
C
11.00 mm
Hole Change
N (Through Hole) Selection
mm
M (Tapped) Selection
Z (Counterbored) Selection
ZG (Counterbored(For Spring Washer)) Selection
d1
0 mm
d
0 mm
h
0 mm
F 0.1mm Increment
mm
P 0.1mm Increment
mm
K Selection
mm
G 0.1mm Increment
mm
Введите значение для G
G 0.1mm Increment
mm
cm
inch
ft
E 0.1mm Increment
mm
Chamfer (CA)
CA Selection
mm
Chamfer (CB)
CB Selection
mm
Chamfer (CC)
CC Selection
mm
Chamfer (CD)
CD Selection
mm
Chamfer (CT)
CT Selection
mm
Height Precision
Reversed
Marking (V Groove)
Предварительные просмотры
3D
2D
Загрузка CAD-моделей