??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-UKUFT - Precision Cleaning Locators - Flat, Two Holes
Bill of material
SL-UKUFT9-L29-H10-W17-A11-N7-F8-P4.5
Part Number
SL-UKUFT9-L29-H10-W17-A11-N7-F8-P4.5
Cleaning Options
Degreasing
T Selection
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H Selection
mm
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
A 0.01mm Increment
mm
Enter value for A
A 0.01mm Increment
mm
cm
inch
ft
B
11.00 mm
D
11.00 mm
C
11.00 mm
Hole Change
N (Through Hole) Selection
mm
M (Tapped) Selection
Z (Counterbored) Selection
ZG (Counterbored(For Spring Washer)) Selection
d1
0 mm
d
0 mm
h
0 mm
F 0.1mm Increment
mm
P 0.1mm Increment
mm
Chamfer (CA)
CA Selection
mm
Chamfer (CB)
CB Selection
mm
Chamfer (CC)
CC Selection
mm
Chamfer (CD)
CD Selection
mm
Chamfer (CT)
CT Selection
mm
Add Hole
MB Selection
J 0.1mm Increment
mm
K Selection
mm
E 0.1mm Increment
mm
Height Precision
Add Through Hole for Locating Pins
LPH 0.5mm Increment
mm
X 0.1mm Increment
mm
Marking (V Groove)
Previews
3D
2D
Download CAD models