??
Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
Misumi
Description
SL-TTPA__-AT5100, SL-TTPA__-AT5150, SH-TTPA__-AT5100, SH-TTPA__-AT5150, SL-TTPB__-AT5100, SL-TTPB__-AT5150, SH-TTPB__-AT5100, SH-TTPB__-AT5150, SL-TTPK__-AT5100, SL-TTPK__-AT5150, SH-TTPK__-AT5100, SH-TTPK__-AT5150, SL-TTPN__-AT5100, SL-TTPN__-AT5150, SH-TTPN__-AT5100, SH-TTPN__-AT5150 - Precision Cleaning Timing Pulleys AT5 Type
Bill of material
SL-TTPA37-AT5100-A-H10
Part Number
Surface Treatment
Cleaning Method
No. of Teeth
Type Nominal Width
Belt Width
10 mm
A
11.6 mm
W
16.5 mm
L
mm
Pulley Shape
Shaft Bore Specification
d 1mm Increment
mm
Enter value for DD
d 1mm Increment
mm
cm
inch
ft
Z 1mm Increment
mm
J 0.1mm Increment
mm
Q 1mm Increment
mm
R 1mm Increment
mm
S 0.1mm Increment
mm
T 0.1mm Increment
mm
P.D.
mm
O.D.
mm
D
mm
F
mm
E
mm
l
mm
Side Tapped Hole
M Selection
QSC 0.5mm Increment
mm
QFC 0.5mm Increment
mm
QTC 0.5mm Increment
mm
Side Through Hole
K 0.5mm Increment
mm
KSC 0.5mm Increment
mm
KFC 0.5mm Increment
mm
KTC 0.5mm Increment
mm
Side Counterbored
ZM Selection
d1 ZM
0.0 mm
d2 ZM
0.0 mm
h
0.0 mm
ZSC 0.5mm Increment
mm
ZFC 0.5mm Increment
mm
ZTC 0.5mm Increment
mm
Set Screw Angle
Flange not Swaged
Flange Swaged on One Side
Flange Cut
FC 0.5 mm Increment
mm
ALFA
25.0
ZUB
2.700
Retaining Ring Groove
SRG 0.5mm Increment
mm
d2
0.0 mm
m
0.00 mm
n
0.00 mm
Tapped Hole Dimension
TPC Selection
Boss Cut
BC 0.5mm Increment
mm
Set Screw Length
SLH
mm
Taper for Bearing Holder
BTC
mm
TL 0.5mm Increment
mm
Accessory Set Screw
-
Previews
3D
2D
Download CAD models