??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-SWCAS, SH-SWCAS, SHD-SWCAS - (Precision Cleaning) Z Bend Sheet Metal Mounts - 2 Holes, 1 Hole
Bill of material
SL-SWCAS-SUD-A20-B10-T1.5-H10-J6-X0-Y0-W0-N0-F13-D3
Part Number
SL-SWCAS-SUD-A20-B10-T1.5-H10-J6-X0-Y0-W0-N0-F13-D3
Type
SL-SWCAS
Type Selection
SL-SWCAS, SH-SWCAS, SHD-SWCAS
Material Symbol
Cleaning Method
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
J 0.1mm Increment
mm
Enter value for J
J 0.1mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
WCC 1mm Increment
mm
X 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Hole Specification1
Nominal Diameter1
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
S Specification
S 0.1mm Increment
mm
D 0.5mm Increment
mm
Previews
3D
2D
Download CAD models