??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-SWBDS, SH-SWBDS, SHD-SWBDS - (Precision Cleaning) Z Bend Sheet Metal Mounts - 2 Slots, 4 Holes
Bill of material
SL-SWBDS-SUD-A20-B10-T1.5-H10-J6-X0-Y0-W0-N0-K0-F0-E0-S0-G0-NA0
Part Number
SL-SWBDS-SUD-A20-B10-T1.5-H10-J6-X0-Y0-W0-N0-K0-F0-E0-S0-G0-NA0
Type Selection
SL-SWBDS, SH-SWBDS, SHD-SWBDS
Type
SL-SWBDS
Material Symbol
Cleaning Method
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
r
1.5 mm
b
1.0 mm
h
6 mm
g
6 mm
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
J 0.1mm Increment
mm
Enter value for J
J 0.1mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
WCC 1mm Increment
mm
X 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Hole Specification1
N (Through Hole)
Nominal Diameter1
K 0.1mm Increment
mm
F 0.1mm Increment
mm
E 0.1mm Increment
mm
S Specification
S 0.1mm Increment
mm
G 0.1mm Increment
mm
Hole Specification2
Nominal Diameter2
Previews
3D
2D
Download CAD models