??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-STLH,SH-STLH - Precision Cleaning Stage Accessories - Camera Holder for Multi-Mount Stages
Bill of material
SL-STLH
Part No.
Cleaning Method
Height of Holder
38.0 mm
Height between Bores
25.0 mm
Height of Bore
3.6 mm
Width of Holder
25.0 mm
Width of Bore 1
8.0 mm
Width of Bore 2
4.5 mm
Width of Clamp
10.2 mm
Lenght of Holder
22.0 mm
Lenght to Clamp
8.0 mm
Hole Diameter
12.0 mm
Corresponding Stage
XWG, XYWG, ZWG, XLWG, ZLWG, REG, Multi Mounting Stages
Previews
3D
2D
Download CAD models