??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SSHFN,SH-SSHFN,SHD-SSHFN - Precision Cleaning Support Pins - Threaded, Straight
Bill of material
SL-SSHFN5-P5.5-Q2.00-K0-L10.00-B2.0
Part Number
Cleaning Options
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
Q 0.01mm Increment
mm
Enter value for Q
Q 0.01mm Increment
mm
cm
inch
ft
K 1mm Increment
mm
Enter value for K
K 1mm Increment
mm
cm
inch
ft
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M Coarse Thread
M3D
mm
m
mm
Wrench Flats
Screwdriver Slot
Relief
Previews
3D
2D
Download CAD models