??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-SSFRMHN, SH-SSFRMHN, SHD-SSFRMHN, SL-SSFRMGN, SH-SSFRMGN, SHD-SSFRMGN, SL-SSFRHN, SH-SSFRHN, SHD-SSFRHN, SL-SSFRN, SH-SSFRN, SHD-SSFRN - Precision Cleaning Rotary Shafts - One End Stepped One End Threaded - Standard
Bill of material
SL-SSFRHN17-24-F5-B0-P5
Part Number
D Tolerance Selection
P Tolreance Selection
Material
SUS304
Cleaning Options
D
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Concentricity
Shaft End P Fine Thread (Male Thread)
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
PMC (Fine) Selection
P (Coarse) Selection
(Y) max.
mm
Key Groove
KC 0.1mm Increment
mm
A 0.1mm Increment
mm
WKC 0.1mm Increment
mm
C 0.1mm Increment
mm
K 0.1mm Increment
mm
E 0.1mm Increment
mm
KZ 0.1mm Increment
mm
Z 0.1mm Increment
mm
b
0 mm
t
0.0 mm
Shaft End P Key Groove on Shaft End
PKC 0.1mm Increment
mm
Keyway on Step (Position Speci ed)
PP 0.1mm Increment
mm
PK 0.1mm Increment
mm
Multiple Keyways on Step
PV 0.1mm Increment
mm
PW 0.1mm Increment
mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
2 Set Screw Flats (Angle Specified)
SFC 1mm Increment
mm
G 1mm Increment
mm
AG 15 degree Increment
deg
H
0 mm
Set Screw Flat on Step
PFC 1mm Increment
mm
LC 1mm Increment
mm
H
0.0 mm
Retaining Ring Groove at D
TL 0.1mm Increment
mm
TR 0.1mm Increment
mm
d
0.0 mm
Retaining Ring Groove at Step P
TF 0.1mm Increment
mm
d
0.0 mm
Shaft End P Left Hand Thread (Male Thread)
Slit Cam Groove
UC 1mm Increment
mm
d
0 mm
l1
0 mm
Slit Added
N
0.0 mm
V
0.0 mm
Changes Part D Chamfering
CD
Shaft End P Relief
PC
0.0 mm
Previews
3D
2D
Download CAD models