??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-SSFRMHGS, SH-SSFRMHGS, SHD-SSFRMHGS, SL-SSFRMGGS, SH-SSFRMGGS, SHD-SSFRMGGS, SL-SSFRHGS, SH-SSFRHGS, SHD-SSFRHGS, SL-SSFRGS, SH-SSFRGS, SHD-SSFRGS - Precision Cleaning Rotary Shafts - One End Stepped and Tapped - Wrench Flats
Bill of material
SL-SSFRHGS17-24-F2-P6-M4-SC0
Part Number
D Tolerance Selection
P Tolerance Selection
Cleaning Options
D
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Concentricity
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M (Coarse) Selection
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
l2
mm
(Y) max.
mm
Key Groove
KC 0.1mm Increment
mm
A 0.1mm Increment
mm
WKC 0.1mm Increment
mm
C 0.1mm Increment
mm
K 0.1mm Increment
mm
E 0.1mm Increment
mm
KZ 0.1mm Increment
mm
Z 0.1mm Increment
mm
Keyway on Step P (Position Zero from End Face)
PKC 0.1mm Increment
mm
Keyway on Step P (Position Specfied)
PP 0.1mm Increment
mm
PK 0.1mm Increment
mm
Multiple Keyways on Step P
PV 0.1mm Increment
mm
PW 0.1mm Increment
mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
2 Set Screw Flats (Angle Specified)
SFC 1mm Increment
mm
SG 1mm Increment
mm
AG 15 degree Increment
deg
H
0 mm
Set Screw Flat on Step P
PFC 1mm Increment
mm
LC 1mm Increment
mm
F Dimension Part Set Screw Flats
WC 0.1mm Increment
mm
Retaining Ring Groove at D
TL 0.1mm Increment
mm
TR 0.1mm Increment
mm
Retaining Ring Groove at Step
TF 0.1mm Increment
mm
Slit Cam Groove
UC 1mm Increment
mm
d
0 mm
l1
0 mm
Slit Added
N
0.0 mm
V
0.0 mm
Changes Part D Chamfering
CD
Tapped Depth
Previews
3D
2D
Download CAD models