??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-SSFRMHG, SH-SSFRMHG, SHD-SSFRMHG, SL-SSFRMGG, SH-SSFRMGG, SHD-SSFRMGG, SL-SSFRHG, SH-SSFRHG, SHD-SSFRHG, SL-SSFRG, SH-SSFRG, SHD-SSFRG - Precision Cleaning Rotary Shafts - One End Stepped and Tapped - Standard
Bill of material
SL-SSFRHG17-24-F2-P6-M4
Part Number
D Tolerance Selection
P Tolerance Selection
Cleaning Options
D
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Concentricity
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M (Coarse) Selection
(Y) max.
mm
Key Groove
KC 0.1mm Increment
mm
A 0.1mm Increment
mm
WKC 0.1mm Increment
mm
C 0.1mm Increment
mm
K 0.1mm Increment
mm
E 0.1mm Increment
mm
KZ 0.1mm Increment
mm
Z 0.1mm Increment
mm
b
0 mm
t
0.0 mm
Shaft End P Key Groove on Shaft End
PKC 0.1mm Increment
mm
b
mm
t
mm
Keyway on Step (Position Speci ed)
PP 0.1mm Increment
mm
PK 0.1mm Increment
mm
Multiple Keyways on Step
PV 0.1mm Increment
mm
PW 0.1mm Increment
mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
2 Set Screw Flats (Angle Specified)
SFC 1mm Increment
mm
SG 1mm Increment
mm
AG 15 degree Increment
deg
H
0 mm
Set Screw Flat on Step
PFC 1mm Increment
mm
LC 1mm Increment
mm
F Dimension Part Set Screw Flats
WC 0.1mm Increment
mm
Retaining Ring Groove at Step
TL 0.1mm Increment
mm
TR 0.1mm Increment
mm
Retaining Ring Groove at Step
TF 0.1mm Increment
mm
Slit Cam Groove
UC 1mm Increment
mm
d
0 mm
l1
0 mm
Slit Added
N
0.0 mm
V
0.0 mm
Tapped Depth
Changes Part D Chamfering
mm
CD
Previews
3D
2D
Download CAD models