??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-SSFRMHA, SH-SSFRMHA, SHD-SSFRMHA, SL-SSFRMGA, SH-SSFRMGA, SHD-SSFRMGA, SL-SSFRHA, SH-SSFRHA, SHD-SSFRHA, SL-SSFRA, SH-SSFRA, SHD-SSFRA - Precision Cleaning Rotary Shafts - One End Stepped Both Ends Tapped - Standard
Bill of material
SL-SSFRHA17-24-F2-P6-M4-N4
Part Number
D Tolerance Selection
P Tolerance Selection
Cleaning Options
D
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Concentricity
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M (Coarse) Selection
N (Coarse) Selection
(Y) max.
mm
Key Groove
KC 0.1mm Increment
mm
A 0.1mm Increment
mm
WKC 0.1mm Increment
mm
C 0.1mm Increment
mm
K 0.1mm Increment
mm
E 0.1mm Increment
mm
KZ 0.1mm Increment
mm
Z 0.1mm Increment
mm
b
0 mm
t
0.0 mm
Keyway on Step P (Position Zero from End Face)
PKC 0.1mm Increment
mm
Keyway on Step P (Position Specfied)
PP 0.1mm Increment
mm
PK 0.1mm Increment
mm
Multiple Keyways on Step P
PV 0.1mm Increment
mm
PW 0.1mm Increment
mm
b
0 mm
t
0.0 mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
2 Set Screw Flats (Angle Specified)
SFC 1mm Increment
mm
SG 1mm Increment
mm
AG 15 degree Increment
deg
H
0 mm
Set Screw Flat on Step P
PFC 1mm Increment
mm
LC 1mm Increment
mm
H
0.0 mm
Retaining Ring Groove at D
TL 0.1mm Increment
mm
TR 0.1mm Increment
mm
d
0.0 mm
m
0.00 mm
Retaining Ring Groove at Step P
TF 0.1mm Increment
mm
d
0.0 mm
m
0.00 mm
Slit Cam Groove
UC 1mm Increment
mm
d
0 mm
l1
0 mm
Tapped Depth
Previews
3D
2D
Download CAD models