??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-SSFRES, SH-SSFRES, SHD-SSFRES - Precision Cleaning Rotary Shafts - Both Ends Stepped One End Threaded - Wrench Flats
Bill of material
SL-SSFRES17-24-F2-P5-T5-S0-Q5-SC0
Part Number
Cleaning Options
D
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Concentricity
Shaft End Q Fine Thread (Male Thread)
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
QMC (Fine) Selection
Q Selection
mm
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
l2
mm
(Y) max.
mm
Key Groove
KC 0.1mm Increment
mm
A 0.1mm Increment
mm
WKC 0.1mm Increment
mm
C 0.1mm Increment
mm
K 0.1mm Increment
mm
E 0.1mm Increment
mm
KZ 0.1mm Increment
mm
Z 0.1mm Increment
mm
b
0 mm
t
0.0 mm
Keyway on Step P (Position Zero from End Face)
PKC 0.1mm Increment
mm
b
0 mm
t
0.0 mm
Keyway on Step Q (Position Zero from End Face)
QKC 0.1mm Increment
mm
b
0 mm
t
0.0 mm
Keyway on Step P (Position Specfied)
PP 0.1mm Increment
mm
PK 0.1mm Increment
mm
Keyway on Step Q (Position Specfied)
QQ 0.1mm Increment
mm
QK 0.1mm Increment
mm
Multiple Keyways on Step P
PV 0.1mm Increment
mm
PW 0.1mm Increment
mm
Multiple Keyways on Step Q
QV 0.1mm Increment
mm
QW 0.1mm Increment
mm
Retaining Ring Groove at D
TL 0.1mm Increment
mm
TR 0.1mm Increment
mm
d
0.0 mm
m
0.00 mm
Retaining Ring Groove at Step P
TF 0.1mm Increment
mm
d
0.0 mm
m
0.00 mm
Retaining Ring Groove at Step Q
TT 0.1mm Increment
mm
d
0.0 mm
m
0.00 mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
2 Set Screw Flats (Angle Specified)
SFC 1mm Increment
mm
SG 1mm Increment
mm
AG 15 degree Increment
deg
H
0 mm
Set Screw Flat on Step P
PFC 1mm Increment
mm
LC 1mm Increment
mm
H
0.0 mm
Set Screw Flat on Step Q
QFC 1mm Increment
mm
RC 1mm Increment
mm
H
0.0 mm
Shaft End Q Left Hand Thread (Male Thread)
Shaft End Q Relief
QC
0.0 mm
Slit Cam Groove
UC 1mm Increment
mm
d
0 mm
l1
0 mm
Previews
3D
2D
Download CAD models