??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-SSFMRWS, SH-SSFMRWS, SHD-SSFMRWS, SL-SSFHRWS, SH-SSFHRWS, SHD-SSFHRWS, SL-SSFRWS, SH-SSFRWS, SHD-SSFRWS - Precision Cleaning Rotary Shafts - Both Ends Tapped - Wrench Flats
Bill of material
SL-SSFHRWS17-20-M4-N4-SC0
Part Number
D Tolerance Selection
Material
SUS304
Cleaning Options
D
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M (Coarse) Selection
N (Coarse) Selection
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
l2
mm
Key Groove
KC 0.1mm Increment
mm
A 0.1mm Increment
mm
WKC 0.1mm Increment
mm
C 0.1mm Increment
mm
K 0.1mm Increment
mm
E 0.1mm Increment
mm
KZ 0.1mm Increment
mm
Z 0.1mm Increment
mm
b
0 mm
t
0.0 mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
2 Set Screw Flats (Angle Specified)
SFC 1mm Increment
mm
SG 1mm Increment
mm
AG 15 degree Increment
deg
H
0 mm
Slit Cam Groove
UC 1mm Increment
mm
d
0 mm
l1
0 mm
Retaining Ring Groove
TA 0.1mm Increment
mm
TB 0.1mm Increment
mm
d
0.0 mm
m
0.00 mm
Tapped Depth
Through Tapped
TCJ 1mm Increment
mm
WTCJ 1mm Increment
mm
X 1mm Increment
mm
TM
-
Through Hole
HCJ 1mm Increment
mm
WHCJ 1mm Increment
mm
X 1mm Increment
mm
HP
0 mm
Previews
3D
2D
Download CAD models