??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-SSFMKR, SH-SSFMKR, SHD-SSFMKR, SL-SSFHKR, SH-SSFHKR, SHD-SSFHKR, SL-SSFGKR, SH-SSFGKR, SHD-SSFGKR - Precision Cleaning Rotary Shafts - Straight with Keyway
Bill of material
SL-SSFHKR17-20-KA0-A5
Part Number
D Tolerance Selection
Material
304 Stainless Steel
Cleaning Options
D
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Number of Key Grooves
KA 0.1mm Increment
mm
Enter value for KA
KA 0.1mm Increment
mm
cm
inch
ft
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
KB 0.1mm Increment
mm
B 0.1mm Increment
mm
KC 0.1mm Increment
mm
C 0.1mm Increment
mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
2 Set Screw Flats (Angle Specified)
SFC 1mm Increment
mm
SG 1mm Increment
mm
AG 15 degree Increment
deg
H
0 mm
2 Set Screw Flats at both ends
KWC 1mm Increment
mm
Chamfering Depth Configurable
WC 0.1mm Increment
mm
Retaining Ring Groove
TA
mm
TB
mm
d
0.0 mm
m
0.00 mm
Slit Cam Groove
UC 1mm Increment
mm
d
0 mm
l1
0 mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l2
0 mm
Changes Part D Chamfering
CD
Previews
3D
2D
Download CAD models