??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SL-SLSBJ, SH-SLSBJ, SHD-SLSBJ - (Precision Cleaning) Hex Post - Stepped, Tapped Both Ends, Configurable Length, Selectable Thread Size -Pilot Selectable-
Bill of material
SL-SLSBJ19-40-M5-N5
Part Number
Type
SL-SLSBJ
Cleaning Method
B
mm
L 0.5mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 0.5mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M (Coarse) Selection
N (Coarse) Selection
E
mm
F
mm
P
mm
V
mm
W
mm
(C)
mm
L Dimension Tolerance
L Dimension Accuracy Change
Left End Change The Effective Tap Depth
Right End Change The Effective Tap Depth
No machining for P pilot at M thread end
No machining for V pilot at N thread end
PKH Pilot Diameter Specified
PKH 1mm Increment
mm
VKH Pilot Diameter Specified
VKH 1mm Increment
mm
Previews
3D
2D
Download CAD models