??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-SKFQTA__, SH-SKFQTA__, SHD-SKFQTA__ - Precision Cleaning Locating Pins - Spherical Large Head - D and P Selectable Tolerance - Tapped
Bill of material
SL-SKFQTAMS10T-P10.00-L6-B3.0
Part Number
Cleaning Options
D Tolerance Selection
P Tolerance Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
(W)
0.0 mm
M (Coarse)
l
mm
Insertion Guide Machining
Radius
Air Vent
Wrench Flats Alteration
SC 1mm Increment
mm
Wrench Hole Machining
Q
0.0 mm
Previews
3D
2D
Download CAD models