??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
SL-SKFQSA__, SH-SKFQSA__, SHD-SKFQSA__, SL-SKFQSD__, SH-SKFQSD__, SHD-SKFQSD__ - Precision Cleaning Locating Pins - Spherical Small Head - D and P Selectable Tolerance - Press Fit
Bill of material
SL-SKFQSAMS6-P2.00-L5-B2.0
Part Number
Cleaning Options
Shape
D Tolerance Selection
P Tolerance Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
(W)
0.0 mm
Insertion Guide
Spherical Tip
Air Vent
Previews
3D
2D
Download CAD models